Bamboo Shoot Fitting Series Barb Type Adapter Nipple

Bamboo Shoot Fitting Series Barb Type Adapter Nipple

[Features]
· A variety of shapes can be formed through different combinations of pearls.
· The PT threads are sealed, so sealing tape is not required.
· For the barb type adapter nipple, a variety of shapes can be created through different combinations of parts.

Part Number

Configured Part Number is shown.

BAN-M5

Part Number
BAN-M5
Part NumberVolume DiscountDays to ShipThread Pitch
(mm)
13 Day(s) or more 0.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Adapter Nipples Material Brass
Surface Treatment No Screw Types M Nominal of Thread M5

Please check the type/dimensions/specifications of the part BAN-M5 in the Bamboo Shoot Fitting Series Barb Type Adapter Nipple series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)