(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Laser Warning Label

Laser Warning Label

[Features]
· A protective window/curtain for minimizing irradiation and scattered laser light etc.
· Available as a thick window type (YL-500) made using acrylic materials and which can be used for an observation window or partitioning etc. Also available as a curtain type (YLC-1) made using soft PVC materials and which can be pasted to match the shape of the corresponding object.
· Refer to page 867 for the filter characteristics corresponding to each laser.
· The laser warning label is a warning sign regarding the use of lasers. It should be pasted at the entrance of the room where the laser is being used or in the work place.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZS-L1

 
Part Number
ZS-L1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Seal Size(mm) Two bottom 100, one bottom 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)