(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Gauge Union Ring Joint

Gauge Union Ring Joint

[Features]
・ To connect the outside of the copper pipe to the inside of the ring by crimping
・ No thread cutting or brazing welding required
・ It can be connected simply by tightening the cap nut
・ It does not require special tools, fire, adhesive, etc.
・ After use, it can be easily removed and reattached for storage, inspection, and piping
・ The outer surface is nickel plated
・ It has excellent corrosion resistance to the external atmosphere
・ The beautiful external appearance also makes it a decoration for the process

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RG-6A-R
RG-6B-R
RG-6C-R
RG-6D-R
RG-8A-R
RG-8B-R
RG-8C-R
RG-8D-R
RG-10B-R
RG-10C-R
RG-10D-R
RG-12B-R
RG-12C-R
RG-12D-R
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure
(MPa)
1 Piece(s) 15 Day(s) or more 661/8B(6A)4.9than 2.0Mpa
1 Piece(s) 15 Day(s) or more 661/4B(8A)4.9than 2.0Mpa
1 Piece(s) 15 Day(s) or more 663/8B(10A)4.9than 2.0Mpa
1 Piece(s) 15 Day(s) or more 661/2B(15A)4.9than 2.0Mpa
1 Piece(s) 15 Day(s) or more 881/8B(6A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 881/4B(8A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 883/8B(10A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 881/2B(15A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 10101/4B(8A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 10103/8B(10A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 10101/2B(15A)2.94than 2.0Mpa
1 Piece(s) 15 Day(s) or more 12121/4B(8A)1.962.0Mpa or Less
1 Piece(s) 15 Day(s) or more 12123/8B(10A)1.962.0Mpa or Less
1 Piece(s) 15 Day(s) or more 12121/2B(15A)1.962.0Mpa or Less

Loading...

  1. 1

Basic Information

Type Fitting Material C3604B Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type Rc Surface Treatment Nickel Plating Operating Temperature Range (Use at 14.9MPa)(°C) -45::125

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)