• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Powerful Lock Tee-Gauge Union, Rc Thread, Dual Compression Ring Type, Brass

Powerful Lock Tee-Gauge Union, Rc Thread, Dual Compression Ring Type, Brass

[Features]
· A flareless type that can be connected by simply inserting the tube and tightening the nut — no special flare tools or brazing are required.
· The tube is compressed firmly by the effective plastic deformation of the rings. This is achieved by the interaction of the unique double rings, which produce a very strong resistance to pressure.
· The sealed parts of the main body are carefully finished to ensure high air-tightness despite using metal seals.
· Low tightening torque, small, and lightweight for easy attaching/removal.
· Tube sizes are displayed on the nut for easy visible size checking.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PDWTG-3A-R
PDWTG-3B-R
PDWTG-3.2A-R
PDWTG-3.2B-R
PDWTG-4A-R
PDWTG-4B-R
PDWTG-6A-R
PDWTG-6B-R
PDWTG-6C-R
PDWTG-6.35A-R
PDWTG-6.35B-R
PDWTG-6.35C-R
PDWTG-8A-R
PDWTG-8B-R
PDWTG-8C-R
PDWTG-9.52A-R
PDWTG-9.52B-R
PDWTG-9.52C-R
PDWTG-10A-R
PDWTG-10B-R
PDWTG-10C-R
PDWTG-12A-R
PDWTG-12B-R
PDWTG-12C-R
PDWTG-12.7A-R
PDWTG-12.7B-R
PDWTG-12.7C-R
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread
Quote 10Copper Pipe mm size3-31/8B(6A)
Quote 10Copper Pipe mm size3-31/4B(8A)
Quote 10Copper Pipe inch size-1/83.181/8B(6A)
Quote 10Copper Pipe inch size-1/83.181/4B(8A)
Quote 10Copper Pipe mm size4-41/8B(6A)
Quote 10Copper Pipe mm size4-41/4B(8A)
Quote 10Copper Pipe mm size6-61/8B(6A)
Quote 10Copper Pipe mm size6-61/4B(8A)
Quote 10Copper Pipe mm size6-63/8B(10A)
Quote 10Copper Pipe inch size-1/46.351/8B(6A)
Quote 10Copper Pipe inch size-1/46.351/4B(8A)
Quote 10Copper Pipe inch size-1/46.353/8B(10A)
Quote 10Copper Pipe mm size8-81/8B(6A)
Quote 10Copper Pipe mm size8-81/4B(8A)
Quote 10Copper Pipe mm size8-83/8B(10A)
Quote 10Copper Pipe inch size-3/89.521/8B(6A)
Quote 10Copper Pipe inch size-3/89.521/4B(8A)
Quote 10Copper Pipe inch size-3/89.523/8B(10A)
Quote 10Copper Pipe mm size10-101/8B(6A)
Quote 10Copper Pipe mm size10-101/4B(8A)
Quote 10Copper Pipe mm size10-103/8B(10A)
Quote 10Copper Pipe mm size12-121/8B(6A)
Quote 10Copper Pipe mm size12-121/4B(8A)
Quote 10Copper Pipe mm size12-123/8B(10A)
Quote 10Copper Pipe inch size-1/212.701/8B(6A)
Quote 10Copper Pipe inch size-1/212.701/4B(8A)
Quote 10Copper Pipe inch size-1/212.703/8B(10A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type Rc
Max. Operating Pressure(MPa) 4.9 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Max. Operating Temperature(℃) 125

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)