(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel 16. 2MPa Pneumatic Cylinder Type High Pressure Bellows Valve

Stainless Steel 16. 2MPa Pneumatic Cylinder Type High Pressure Bellows Valve

[Features]
・ Pneumatic cylinder type high pressure bellows valve is a disc stop valve for ultra-high purity fluids and flammable and toxic fluid lines in various semiconductor manufacturing equipment, facilities, etc.
・ The use of metal bellows achieves high airtightness, high durability, compactness, high washability, and purge characteristics, and it can be used as a high pressure gas ministerial certified product

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

FP-UBF-716-6.35-2

Part Number
FP-UBF-716-6.35-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 15 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Air pressure cylinder type Applicable Fluid Air / Water / Oil / Chemical / Gas Operating Environment Standard
Switching Type Normally Open Plumbing Thread Nominal 1/4 Body Material SUS316L
Max. Operating Pressure(MPa) 16.2 Operating Pressure(MPa) 0.39~0.59 Operation Pressure Connection Port Rc1/8
UJR Connection Type Both Ends UJR Female Connection Pneumatic Fitting Diameter 6.35(1/4)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)