(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel, 24.8 MPa, Outer Screw Type Panel Mount Type, Rc Screw-In Disk, Stop Valve

Stainless Steel, 24.8 MPa, Outer Screw Type Panel Mount Type, Rc Screw-In Disk, Stop Valve

Overall valve is compact due to bonnet-less design and, handle has a drain hole and has a shape with good operability.
[Features]
・ The test fluid is nitrogen gas or helium gas
・ Regarding the degreasing process, the manufacturer has applied oil-free treatment to the wetted parts (first-class oil-free) (Oxygen-oil-prohibited grease is applied only to the stem thread section and O-ring)
・ The entire valve is compact due to the bonnetless shape
・ The fluid temperature can be -50°C, but please be careful not to over-cool the gland part with an insulating material, etc., (there is a possibility that it may leak from the gland part)
・ The handle has a drain hole and has a shape that is easy to operate

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UD-11500HPA
UD-11500HPB
UD-11500HPC
UD-11500HPD
UD-11500HPE
UD-11500HPF
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(φ)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
1 Piece(s) 15 Day(s) or more 1/8B1/8B509658.05.00.2830.518.0
1 Piece(s) 15 Day(s) or more 1/4B1/4B509658.05.00.530.518.0
1 Piece(s) 15 Day(s) or more 3/8B3/8B60113.068.08.00.834.023.0
1 Piece(s) 15 Day(s) or more 1/2B1/2B60113.068.08.00.8834.023.0
1 Piece(s) 15 Day(s) or more 3/4B3/4B70130.078.010.01.642.028.0
1 Piece(s) 15 Day(s) or more 1B1B8514288.012.02.2444.533.0

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Body Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Working Temperature Range(℃) -50::80 Operating Pressure Range(MPa) 0::24.8
Operation Method Manual Main Body Specifications Outside Screw Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)