(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel, 24.8 MPa, Outer Screw Type Panel Mount Type, Socket Weld Type Disk, Stop Valve

Stainless Steel, 24.8 MPa, Outer Screw Type Panel Mount Type, Socket Weld Type Disk, Stop Valve

Overall valve is compact due to bonnet-less design and water drain holes are included in the handle for superior operation.

[Features]
• Government-approved high-pressure gas safety design.
• Sample fluids used in testing include nitrogen gas and helium.
• Parts in contact with liquid are treated to ensure they are completely oil free (Grade One oil free treatment) (oxygen oil free grease is applied only to stem screws and O rings).
• The whole valve is compact thanks to a bonnet-less design.
• Supports fluid temperatures as low as -50°C, but care should be taken to avoid super-cooling the ground element with heat-insulating material, etc.
• The handle features an easy-to-operate design with drip holes.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UD-51500HPB
UD-51500HPC
UD-51500HPD
UD-51500HPE
UD-51500HPF
Part NumberMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Height H
(mm)
Handle Dia. D
(φ)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Nominal Diameter of Piping Thread
1 Piece(s) 15 Day(s) or more 659658.05.00.530.518.01/4B
1 Piece(s) 15 Day(s) or more 80113.068.08.00.834.023.03/8B
1 Piece(s) 15 Day(s) or more 80113.068.08.00.8834.023.01/2B
1 Piece(s) 15 Day(s) or more 90130.078.010.01.642.028.03/4B
1 Piece(s) 15 Day(s) or more 10014288.012.02.2444.533.01B

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Body Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Weld-On Control Side, Connection Type Weld-On Handle Shape Round-shaped handle
Body Lining No Working Temperature Range(℃) -50::80 Operating Pressure Range(MPa) 0::24.8
Operation Method Manual Main Body Specifications Outside Screw Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)