(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel 3.92 MPa Type, Reduced Bore Type, Ball Valve

Stainless Steel 3.92 MPa Type, Reduced Bore Type, Ball Valve

[Features]
・ Lightweight and compact, saves piping space
・ It can be fully opened and closed by opening and closing at 90°, and is suitable as an ON-OFF valve
・ The valve body has a stainless steel precision casting finish
・ There is a reduce bore type

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UBVN-14B-R
UBVN-14C-R
UBVN-14D-R
UBVN-14E-R
UBVN-14F-R
UBVN-14G-R
UBVN-14H-R
UBVN-14I-R
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value
1 Piece(s) 12 Day(s) 1/4B1/4B3935605.01.9
1 Piece(s) 16 Day(s) or more 3/8B3/8B4437707.02.5
1 Piece(s) 16 Day(s) or more 1/2B1/2B56.543869.15.1
1 Piece(s) 16 Day(s) or more 3/4B3/4B59468612.58.4
1 Piece(s) 16 Day(s) or more 1B1B7150103.015.012.6
1 Piece(s) 16 Day(s) or more 1 1/4B1 1/4B7854103.020.028.5
1 Piece(s) 15 Day(s) or more 1 1/2B1 1/2B8365124.024.535.5
1 Piece(s) 15 Day(s) or more 2B2B10072124.032.055.4

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14 Applicable Fluid Water / Air / Oil / Gas / Steam
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Body Lining No Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::3.92 Operation Method Manual Main Body Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)