(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check valve C8 series plastic POM made

Check valve  C8 series plastic POM made

Light weight and made with resin. Can be used with various fluids including tap water. Free piping mounting positions. Low cracking specification.

[Features]
· Light weight, made with resin.
· Can be used with various fluids including tap water.
· Free piping mounting positions.
· Low cracking specification

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C8JD4V
C8JJ2V
C8JJ3V
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSConnection Dia.
1 Piece(s) 15 Day(s) or more 10Rc1/2
1 Piece(s) 15 Day(s) or more 10Rc1/4
1 Piece(s) 15 Day(s) or more 10Rc3/8

Loading...

  1. 1

Basic Information

Type Standard Main Body Shape Straight Material POM
Seal Material FKM (standard) Input Side, Port Type P Female Thread Output Side, Port Type A Female Thread
Cracking Pressure(MPa) 0.003 Max. Operating Pressure(MPa) 0.5 Cracking pressure(MPa) 0.003

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)