Thermalloy PV plate

Thermalloy PV plate

[Features]
· A bi-metal type slide plate with thin walls where a metal that includes a solid lubricant has been sintered into a steel back plate.
· Can be used completely oil free.
· Can withstand heavy loads.
· Can be used as high temperatures.
· Can prevent burns and damage on on the opposite side.
· Can demonstrate even higher performance by also using a lubricant.
· Can quickly achieve compatibility using an abundance of standard products.
· Can perform additional work using normal machinery and devices.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
H35100U
H35150U
H35200U
H35250U
H35300U
H35350U
S100100L
S100100U
S100125L
S100125U
S100150L
S100150U
S100200L
S100200U
S100250L
S100250U
S125150L
S125150U
S125200L
S125200U
S125250L
S125250U
S150150L
S150150U
S150200L
S150200U
S150250L
S150250U
S35100L
S35100U
S35150L
S35150U
S35200L
S35200U
S35250L
S35250U
S35300L
S35300U
S35350L
S35350U
S48100L
S48100U
S48125L
S48125U
S48150L
S48150U
S4875L
S4875U
S50100L
S50100U
S50125L
S50125U
S50150L
S50150U
S5075L
S5075U
S75100L
S75100U
S75125L
S75125U
Part NumberVolume DiscountDays to ShipRoHSThickness T
(mm)
Width W
(mm)
Length L
(mm)
Mounting Hole Pitch
(mm)
Mounting Screw
(piece)
Mounting Method Shape
Quote 101035100602Retained by screw from aboveA
38 Day(s) or more 101035150553Retained by screw from aboveA
38 Day(s) or more 101035200554Retained by screw from aboveA
40 Day(s) or more 101035250704Retained by screw from aboveA
38 Day(s) or more 101035300655Retained by screw from aboveA
38 Day(s) or more 101035350805Retained by screw from aboveA
38 Day(s) or more 1020100100-4Retained by screw from belowB
38 Day(s) or more 1020100100-4Retained by screw from aboveB
38 Day(s) or more 1020100125-4Retained by screw from belowB
Quote 1020100125-4Retained by screw from aboveB
38 Day(s) or more 1020100150-4Retained by screw from belowB
Quote 1020100150-4Retained by screw from aboveB
38 Day(s) or more 1020100200-4Retained by screw from belowB
38 Day(s) or more 1020100200-4Retained by screw from aboveB
38 Day(s) or more 1020100250-4Retained by screw from belowB
38 Day(s) or more 1020100250-4Retained by screw from aboveB
38 Day(s) or more 1020125150-4Retained by screw from belowB
38 Day(s) or more 1020125150-4Retained by screw from aboveB
38 Day(s) or more 1020125200-4Retained by screw from belowB
38 Day(s) or more 1020125200-4Retained by screw from aboveB
38 Day(s) or more 1020125250-4Retained by screw from belowB
38 Day(s) or more 1020125250-4Retained by screw from aboveB
38 Day(s) or more 1020150150-4Retained by screw from belowB
38 Day(s) or more 1020150150-4Retained by screw from aboveB
38 Day(s) or more 1020150200-4Retained by screw from belowB
38 Day(s) or more 1020150200-4Retained by screw from aboveB
38 Day(s) or more 1020150250-4Retained by screw from belowB
38 Day(s) or more 1020150250-4Retained by screw from aboveB
38 Day(s) or more 102035100602Retained by screw from belowA
38 Day(s) or more 102035100602Retained by screw from aboveA
38 Day(s) or more 102035150553Retained by screw from belowA
38 Day(s) or more 102035150553Retained by screw from aboveA
38 Day(s) or more 102035200554Retained by screw from belowA
38 Day(s) or more 102035200554Retained by screw from aboveA
38 Day(s) or more 102035250704Retained by screw from belowA
38 Day(s) or more 102035250704Retained by screw from aboveA
38 Day(s) or more 102035300655Retained by screw from belowA
38 Day(s) or more 102035300655Retained by screw from aboveA
38 Day(s) or more 102035350805Retained by screw from belowA
38 Day(s) or more 102035350805Retained by screw from aboveA
38 Day(s) or more 102048100502Retained by screw from belowA
38 Day(s) or more 102048100502Retained by screw from aboveA
38 Day(s) or more 102048125752Retained by screw from belowA
38 Day(s) or more 102048125752Retained by screw from aboveA
38 Day(s) or more 1020481501002Retained by screw from belowA
Quote 1020481501002Retained by screw from aboveA
38 Day(s) or more 10204875452Retained by screw from belowA
38 Day(s) or more 10204875452Retained by screw from aboveA
38 Day(s) or more 102050100502Retained by screw from belowA
38 Day(s) or more 102050100502Retained by screw from aboveA
38 Day(s) or more 102050125752Retained by screw from belowA
38 Day(s) or more 102050125752Retained by screw from aboveA
Quote 1020501501002Retained by screw from belowA
38 Day(s) or more 1020501501002Retained by screw from aboveA
38 Day(s) or more 10205075452Retained by screw from belowA
38 Day(s) or more 10205075452Retained by screw from aboveA
38 Day(s) or more 102075100502Retained by screw from belowA
38 Day(s) or more 102075100502Retained by screw from aboveA
52 Day(s) or more 102075125752Retained by screw from belowA
38 Day(s) or more 102075125752Retained by screw from aboveA

Loading...

Basic Information

Material Metal system Metal system material Thermalloy Lubrication Oil-Free
Maximum Allowable Surface Pressure P(N/mm2) 29 Maximum Allowable Velocity V(m/s) 0.5 Maximum Allowable PV Value(N/mm2·m/s) 1.65

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)