Flareless Joint for CE-Type Steel Pipe Connector (Female) KSA

Flareless Joint for CE-Type Steel Pipe Connector (Female) KSA

CE series flareless fittings were developed for use with hydraulic equipment subject to up to 13.7 MPa of pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSA06-010CE
KSA08-020CE
KSA10-020CE
KSA12-030CE
KSA16-040CE
KSA20-060CE
KSA25-060CE
KSA25-080CE
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating Temperature Range
(°C)
23 Day(s) or more 661/8B(6A)-20~250
23 Day(s) or more 881/4B(8A)-20~250
23 Day(s) or more 10101/4B(8A)-20~250
23 Day(s) or more 12123/8B(10A)-20~250
23 Day(s) or more 16161/2B(15A)-20~250
23 Day(s) or more 20203/4B(20A)-20~250
23 Day(s) or more 25253/4B(20A)-20~250
23 Day(s) or more 25251B(25A)-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 13.7 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)