• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CE Shape Steel Pipe Use Biting Fitting, Tee Center Nipple (Female) KTH

CE Shape Steel Pipe Use Biting Fitting, Tee Center Nipple (Female) KTH

The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KTH08-020CE
KTH10-020CE
KTH12-030CE
KTH16-040CE
KTH20-060CE
KTH25-060CE
KTH25-080CE
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating Temperature Range
(°C)
23 Day(s) or more 881/4B(8A)-20~250
23 Day(s) or more 10101/4B(8A)-20~250
23 Day(s) or more 12123/8B(10A)-20~250
23 Day(s) or more 16161/2B(15A)-20~250
23 Day(s) or more 20203/4B(20A)-20~250
23 Day(s) or more 25253/4B(20A)-20~250
23 Day(s) or more 25251B(25A)-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 13.7 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)