Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Reducer

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Reducer

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KRE13-110N

Part Number
KRE13-110N
Part NumberVolume DiscountDays to ShipApplicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal A 2 [In case of different diameters] Nominal B 2 [In case of different diameters] Max. Operating Pressure
(MPa)
Nominal 2 [In the case of different diameters]
(mm)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
Operating Temperature Range
(°C)
38 Day(s) or more Steel pipe JIS size61/8-10.5081/440-13.80-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe⇔Pipe, different diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Bite type Fittings Material of Applicable Pipe Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part KRE13-110N in the Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Reducer series.

Products like this...

Part Number
KRE12-060E
KRE12-080E
KRE12-100E
KRE15-080E
KRE15-100E
KRE16-060E
Part NumberVolume DiscountDays to ShipApplicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal A 2 [In case of different diameters] Nominal B 2 [In case of different diameters] Max. Operating Pressure
(MPa)
Nominal 2 [In the case of different diameters]
(mm)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
Operating Temperature Range
(°C)
23 Day(s) or more Steel pipe metric size--66--401212-20~250
23 Day(s) or more Steel pipe metric size--88--401212-20~250
23 Day(s) or more Steel pipe metric size--1010--401212-20~250
23 Day(s) or more Steel pipe metric size--88--401515-20~250
23 Day(s) or more Steel pipe metric size--1010--401515-20~250
38 Day(s) or more Steel pipe metric size--66--311616-20~250

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)