(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Parallel Screw Connector (for O-Rings and Seals)

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Parallel Screw Connector (for O-Rings and Seals)

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KCD06-010E
KCD06-020E
KCD08-010E
KCD08-020E
KCD10-020E
KCD10-030E
KCD12-020E
KCD12-030E
KCD15-030E
KCD15-040E
KCD16-030E
KCD16-040E
KCD18-040E
KCD20-040E
KCD20-060E
KCD22-040E
KCD22-060E
KCD25-060E
KCD25-080E
KCD28-080E
KCD30-080E
KCD30-100E
KCD35-100E
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
20 Day(s) or more 661/8B(6A)50-20~250
20 Day(s) or more 661/4B(8A)50-20~250
20 Day(s) or more 881/8B(6A)50-20~250
20 Day(s) or more 881/4B(8A)50-20~250
20 Day(s) or more 10101/4B(8A)40-20~250
20 Day(s) or more 10103/8B(10A)40-20~250
20 Day(s) or more 12121/4B(8A)40-20~250
20 Day(s) or more 12123/8B(10A)40-20~250
20 Day(s) or more 15153/8B(10A)40-20~250
20 Day(s) or more 15151/2B(15A)40-20~250
20 Day(s) or more 16163/8B(10A)31-20~250
20 Day(s) or more 16161/2B(15A)31-20~250
20 Day(s) or more 18181/2B(15A)31-20~250
20 Day(s) or more 20201/2B(15A)31-20~250
20 Day(s) or more 20203/4B(20A)31-20~250
20 Day(s) or more 22221/2B(15A)31-20~250
20 Day(s) or more 22223/4B(20A)31-20~250
20 Day(s) or more 25253/4B(20A)31-20~250
20 Day(s) or more 25251B(25A)31-20~250
20 Day(s) or more 28281B(25A)28-20~250
20 Day(s) or more 30301B(25A)28-20~250
20 Day(s) or more 30301 1/4B(32A)28-20~250
20 Day(s) or more 35351 1/4B(32A)25-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)