• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Direction Adjustment Tee

Vibration Resistant NE-Shape Biting Fitting for Steel Pipe, Direction Adjustment Tee

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KTC10-000E
KTC12-000E
KTC15-000E
KTC16-000E
KTC18-000E
KTC20-000E
KTC22-000E
KTC25-000E
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
23 Day(s) or more 101040-20~250
23 Day(s) or more 121240-20~250
23 Day(s) or more 151540-20~250
23 Day(s) or more 161631-20~250
23 Day(s) or more 181831-20~250
23 Day(s) or more 202031-20~250
23 Day(s) or more 222231-20~250
23 Day(s) or more 252531-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)