Copper Tube Fitting & Valve B-1 Type Copper Tube Biting Fitting Fastening Union

Copper Tube Fitting & Valve  B-1 Type Copper Tube Biting Fitting  Fastening Union

High-pressure hydraulic piping (13.7 MPa~) fitting for use with up to mid-size apertures for general hydraulic pressure. Please use with piping of maximum operating pressure 3.5 MPa or less, with no shock or vibration applied, such as piping from lubricant, grease piping, or pneumatic piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSU4-B-1
KSU6-B-1
KSU8-B-1
KSU10-B-1
KSU12-B-1
KSU15-B-1
KSU20-B-1
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
22 Day(s) or more 447-20~150
22 Day(s) or more 667-20~150
22 Day(s) or more 887-20~150
22 Day(s) or more 10107-20~150
22 Day(s) or more 12127-20~150
22 Day(s) or more 15157-20~150
22 Day(s) or more 20203.5-20~150

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)