Pilot Operation Type Relief Valve H series

Pilot Operation Type Relief Valve H series

[Features]
· Enables stable pressure control over a broad range of flow rates and can also act as a safety valve.
· Connecting the remote control relief valve to the vent port enables remote control of the main circuit.
· Using the vent port enables the same functionality as an unload valve.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HDRI-T03-3

 
Part Number
HDRI-T03-3
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Nominal Diameter 3/8B(10A) Pressure Adjustment Range 3.5~21MPa {35~210kgf/cm2} Maximum Flow Rate L/min 30
Connection Method Thread Connection Type

Please check the type/dimensions/specifications of the part HDRI-T03-3 in the Pilot Operation Type Relief Valve H series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)