(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Manufacturing projector

Manufacturing projector

A projector with a long working distance. Boasts greater versatility in terms of positioning and observation type applications compared with all-purpose type projectors.

[Features]
· There are, when facing the screen, products in which the optical axis of the relay lens is vertical, products in which it is perpendicular, products with a built-in lighting device, and products without a built-in lighting device.
· The screen is an effective ø100 mm and features cross-hairs.
· A supporter (TPN-S) and a frame (TPN-G) are available sold separately.
· The TPN-S is a supporter for mounting to ø25 mm poles.
· A stage can be mounted on top of the base surface of the TPN-G.

PDF

Japanese Only

Part Number
TP100N-IR-10
TP100N-IR-20
TP100N-IT-10
TP100N-IT-20
TP100N-LR-10
TP100N-LR-20
TP100N-LT-10
TP100N-LT-20
Part NumberVolume DiscountDays to ShipAccessory Relay lens optical axis Projection magnification Lighting equipment
50 Day(s) or more ControllerVerticalTen times (field of view φ10mm)Built-in vertical lighting equipment (12V 50W halogen lamp)
50 Day(s) or more ControllerVertical20 times (field of view φ5mm)Built-in vertical lighting equipment (12V 50W halogen lamp)
50 Day(s) or more -VerticalTen times (field of view φ10mm)C-153 (separately used)
50 Day(s) or more -Vertical20 times (field of view φ5mm)C-153 (separately used)
50 Day(s) or more ControllerPerpendicularityTen times (field of view φ10mm)Built-in vertical lighting equipment (12V 50W halogen lamp)
50 Day(s) or more ControllerPerpendicularity20 times (field of view φ5mm)Built-in vertical lighting equipment (12V 50W halogen lamp)
50 Day(s) or more -PerpendicularityTen times (field of view φ10mm)C-153 (separately used)
50 Day(s) or more -Perpendicularity20 times (field of view φ5mm)C-153 (separately used)

Loading...

  1. 1
 

Basic Information

Focal Distance(mm) 90 Screen Effective φ100mm, with cross line Magnification Accuracy ±0.15% or less (penetration lighting)
Focus range 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)