(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/1/2021 sampai dengan 6:00 pada tanggal 25/1/2021. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/1/2021 to 6:00 (WIB) 25/1/2021. We apologize for the inconvenience.

ESLO Kachit Tees (Click-Fit) (KHT13)

ESLO Kachit Tees (Click-Fit) KHT13

Just install the pipe and twist to finish installation. Listen for the "click," and you're all set.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KHT13

Part Number
KHT13
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
9 Day(s) or more 0~95

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Tee Applicable Tube Material Polyethylene (PEX)
Surface Treatment No Nominal Diameter 13

Please check the type/dimensions/specifications of the part KHT13 in the ESLO Kachit Tees (Click-Fit) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)