(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

ESLO Kachit Header Male Thread Elbow

ESLO Kachit Header Male Thread Elbow

When inserting a pipe, keep inserting until it automatically locks in place. You will know the pipe is inserted on hearing a "click" sound.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KHOL13

Part Number
KHOL13
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
9 Day(s) or more 0~95

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene (PEX)
Connection Thread Type R Thread Nominal 3/4 Surface Treatment No
Nominal Diameter 13XR3/4

Please check the type/dimensions/specifications of the part KHOL13 in the ESLO Kachit Header Male Thread Elbow series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)