(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ESLO KACHIT, Water Faucet Elbow

ESLO KACHIT, Water Faucet Elbow

The clicking sound lets you know that insertion is complete.

[Features]
• Click and go. A strong product lineup.
• ESLO Kachit is ideal for header and branch processes.
• Completes automatically when the pipe is inserted to the diaphragm.
• Cumbersome diaphragm operation is not required, because it is done automatically by the fitting.
• Insert all the way until you hear a "click." A completed connection is indicated by the sound from the fitting.
• Transparent body enables you to check the state after construction.
• If the pin is detached, the pipe is sufficiently inserted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KHWL13

Part Number
KHWL13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene (PEX)
Connection Thread Type Rp Thread Nominal 1/2 Surface Treatment No
Working Temperature Range(℃) 0::95 Nominal Diameter 13XRp1/2

Please check the type/dimensions/specifications of the part KHWL13 in the ESLO KACHIT, Water Faucet Elbow series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)