Micro Series Micro Clutch

Micro Series Micro Clutch

[Features]
· A dry type plate electromagnetic clutch with high responsiveness, high accuracy, high reliability, long life, and low energy consumption
· Ultra-compact type that has high responsiveness
· High heat dissipation properties, and can be used for high frequency operation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BO-3.5
BO-4
BO-4.8
BO-5
BO-6
BO-7
BO-9
Part NumberVolume DiscountDays to ShipMaximum Number of Rotation
(rpm)
Rated Torque
(N・m)
Number of Clutches Feature Shaft diameter d
(φ)
12 Day(s) or more 100000.251Standard6 (Hole)
11 Day(s) or more 100000.51Standard6 (Hole)
12 Day(s) or more 80001.21Standard8 (Hole)
11 Day(s) or more 800021Standard10 (Hole)
13 Day(s) or more 800041Standard12 (Hole)
Quote 700071Standard15 (Hole)
12 Day(s) or more 6000151Standard17 (Hole)

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Environment, Applications Standard
Rated Torque (Range)(N・m) 0.1~30 Structure Compact

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)