Micro Series Butt Shaft Type Micro Clutch and Brake Unit

Micro Series Butt Shaft Type Micro Clutch and Brake Unit

[Features]
· A dry type plate electromagnetic clutch and brake with high responsiveness, high accuracy, high reliability, long life, and low energy consumption
· Ultra-compact type that has high responsiveness
· High heat dissipation properties, and can be used for high frequency operation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MP-4
MP-5
MP-6
MP-9
Part NumberVolume DiscountDays to ShipRated Torque
(N・m)
Number of Clutches Feature Shaft diameter d
(φ)
13 Day(s) or more 0.51Standard6
13 Day(s) or more 21Standard10
13 Day(s) or more 41Standard12
13 Day(s) or more 151Standard15

Loading...

  1. 1

Basic Information

Function Clutch and Brake Unit Type Independent Electromagnetic Environment, Applications Standard
Rated Torque (Range)(N・m) 0.1~30 Shaft Structure Butt Weld Structure Compact

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)