Permanent Series Butt Shaft Type Clutch/Brake Unit

Permanent Series Butt Shaft Type Clutch/Brake Unit

[Features]
· A non-excited actuated electromagnetic clutch and brake that can demonstrate power when used in industrial robots and NC manufacturing machinery
· Non-excited actuated electromagnetic clutch and brake that has excellent responsiveness
· Easy to perform forced brake function

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EPR-501A

 
Part Number
EPR-501A
Part NumberVolume DiscountDays to ShipNumber of Clutches Feature
13 Day(s) or more 1Standard

Loading...

  1. 1

Basic Information

Function Clutch and Brake Unit Type Non-Excitation Operation Non-Excitation Operation Type Braking
Operation Method Permanent Environment, Applications Standard Rated Torque (Range)(N・m) 30.1~60
Rated Torque(N・m) 40 Shaft Structure Butt Weld Structure Standard
Shaft diameter d(φ) 22

Please check the type/dimensions/specifications of the part EPR-501A in the Permanent Series Butt Shaft Type Clutch/Brake Unit series.