(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fascon Cross Recessed Flat Small Head (D = 6)

Fascon Cross Recessed Flat Small Head (D = 6)

Use for mounting metal fittings, equipment, piping, wooden boards, and other materials, in underground concrete environments.

Part Number

Configured Part Number is shown.

CSPCSTF-SUS-M4-25

Part Number
CSPCSTF-SUS-M4-25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length 25 Material Stainless Steel
Surface Treatment No Surface Treatment (Details) No Mounting Hole Shape Phillips
Sales Unit Low Quantity (can be purchased from one) Thread ridge type Drill Screw Detailed Shape Disc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)