(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor BracketSingle Plate TypeFor Photoelectric SensorCZ-LB Type

Sensor BracketSingle Plate TypeFor Photoelectric SensorCZ-LB Type

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSCZLB025-S
FSCZLB025-Z
FSCZLB030-S
FSCZLB035-S
FSCZLB040-S
FSCZLB045-S
FSCZLB050-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Plate Thickness t
1 Piece(s) 11 Day(s) or more 10SUS304No2546.52
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2546.82.3
1 Piece(s) 11 Day(s) or more 10SUS304No3051.52
1 Piece(s) 15 Day(s) or more 10SUS304No3556.52
1 Piece(s) 11 Day(s) or more 10SUS304No4061.52
1 Piece(s) 11 Day(s) or more 10SUS304No4566.52
1 Piece(s) 11 Day(s) or more 10SUS304No5071.52

Loading...

  1. 1

Basic Information

Width 22 Thickness / height (25.9)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)