(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Single Plate Sensor Bracket for Photoelectric Sensor CZ-CX Type

Single Plate Sensor Bracket for Photoelectric Sensor CZ-CX Type

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSCZCX030-S
FSCZCX030-Z
FSCZCX040-S
FSCZCX040-Z
FSCZCX050-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Plate Thickness t
1 Piece(s) 12 Day(s) or more 10SUS304No3051.52
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3051.82.3
1 Piece(s) 12 Day(s) or more 10SUS304No4061.52
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black4061.82.3
1 Piece(s) 19 Day(s) or more 10SUS304No5071.52

Loading...

  1. 1
 

Basic Information

Width 22 Thickness / height (40.1)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)