(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket Single Type Plate for Photoelectric Sensor E2-SY Type

Part Number

Configured Part Number is shown.

 
Part Number
FSE2SY025-S
FSE2SY025-Z
FSE2SY030-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Thickness / height Plate Thickness t
1 Piece(s) 11 Day(s) or more 10SUS304No2547191.5
1 Piece(s) 11 Day(s) or more 10SPCCCathodic electrodeposition coating: Black254719.52
1 Piece(s) 11 Day(s) or more 10SUS304No3052191.5

Loading...

  1. 1

Basic Information

Width 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)