(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket Combination Type Plate Nut

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSSAPNM03-08S
FSSAPNM03-12S
FSSAPNM03-19S
FSSAPNM04-10S
FSSAPNM04-12S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWidth Length 1 Plate Thickness t Screw Size M Pitch P
1 Piece(s) 16 Day(s) or more 105.4202M3X0.58
1 Piece(s) 11 Day(s) or more 105.4202M3X0.512
1 Piece(s) 16 Day(s) or more 105.4252M3X0.519
1 Piece(s) 16 Day(s) or more 106.8203M4X0.710
1 Piece(s) 16 Day(s) or more 106.8203M4X0.712

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)