(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket: Flexible MK Shaft

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSMK100-12S
FSMK100-12SH
FSMK100-14S
FSMK100-14SH
FSMK150-12S
FSMK150-12SH
FSMK150-14S
FSMK150-14SH
FSMK200-12S
FSMK200-12SH
FSMK200-14S
FSMK200-14SH
FSMK250-12S
FSMK250-12SH
FSMK250-14S
FSMK250-14SH
FSMK300-12S
FSMK300-12SH
FSMK300-14S
FSMK300-14SH
FSMK400-12S
FSMK400-12SH
FSMK400-14S
FSMK400-14SH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Length 1 Shaft Diameter 1 Shaft Diameter 2 Types
1 Piece(s) 11 Day(s) or more 10No100φ12□10Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish100φ12□10High grip
1 Piece(s) 11 Day(s) or more 10No100φ14□12Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish100φ14□12High grip
1 Piece(s) 11 Day(s) or more 10No150φ12□10Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish150φ12□10High grip
1 Piece(s) 11 Day(s) or more 10No150φ14□12Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish150φ14□12High grip
1 Piece(s) 11 Day(s) or more 10No200φ12□10Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish200φ12□10High grip
1 Piece(s) 11 Day(s) or more 10No200φ14□12Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish200φ14□12High grip
1 Piece(s) 11 Day(s) or more 10No250φ12□10Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish250φ12□10High grip
1 Piece(s) 11 Day(s) or more 10No250φ14□12Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish250φ14□12High grip
1 Piece(s) 11 Day(s) or more 10No300φ12□10Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish300φ12□10High grip
1 Piece(s) 11 Day(s) or more 10No300φ14□12Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish300φ14□12High grip
1 Piece(s) 11 Day(s) or more 10No400φ12□10Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish400φ12□10High grip
1 Piece(s) 11 Day(s) or more 10No400φ14□12Standard
1 Piece(s) 11 Day(s) or more 10Sandblasted finish400φ14□12High grip

Loading...

  1. 1
 

Basic Information

Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)