(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Bracket Flanged Pipe Shaft

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSFMFP100-10S
FSFMFP100-12S
FSFMFP100-16S
FSFMFP150-10S
FSFMFP150-12S
FSFMFP150-16S
FSFMFP200-10S
FSFMFP200-12S
FSFMFP200-16S
FSFMFP250-16S
FSFMFP300-16S
FSFP100-S2S
FSFP150-S2S
FSFP200-S2S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength 1 Shape Thickness t Shaft Diameter 1
1 Piece(s) 11 Day(s) or more 10100Round pipe1.0φ10
1 Piece(s) 11 Day(s) or more 10100Round pipe1.0φ12
1 Piece(s) 19 Day(s) or more 10100Round pipe1.5φ16
1 Piece(s) 19 Day(s) or more 10150Round pipe1.0φ10
1 Piece(s) 19 Day(s) or more 10150Round pipe1.0φ12
1 Piece(s) 11 Day(s) or more 10150Round pipe1.5φ16
1 Piece(s) 16 Day(s) or more 10200Round pipe1.0φ10
1 Piece(s) 19 Day(s) or more 10200Round pipe1.0φ12
1 Piece(s) 11 Day(s) or more 10200Round pipe1.5φ16
1 Piece(s) 19 Day(s) or more 10250Round pipe1.5φ16
1 Piece(s) 19 Day(s) or more 10300Round pipe1.5φ16
1 Piece(s) 11 Day(s) or more 10100Square Tubing1.0□12
1 Piece(s) 19 Day(s) or more 10150Square Tubing1.0□12
1 Piece(s) 19 Day(s) or more 10200Square Tubing1.0□12

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)