Gauge Mount Modular Block

Gauge Mount Modular Block

A modular block that is extremely easy to mount to ports. Used for connecting pressure gauges, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OK-G01-P-20
OK-G01-P-H-20
OK-G01-T-20
OK-G01-T-H-20
OK-G01-W-20
OK-G01-W-H-20
OK-G03-50
OK-G03-J50
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter (size) Max. Flow
(ℓ/min)
Pressure Releasing Port Thickness Design number
Quote -1/850P PortStandard20
Quote -1/850P PortFor 40 mm20
Quote -1/850T PortStandard20
Quote -1/850T PortFor 40 mm20
Quote -1/850A, B PortStandard20
Quote -1/850A, B PortFor 40 mm20
Quote 103/8100-Standard50
Quote -3/8100-StandardJ50

Loading...

  1. 1

Basic Information

Type Plate/Base Block Max. Operating Pressure(MPa) 25