Reducing and Check Valve Use Subplate

Reducing and Check Valve Use Subplate

[Features]
· Employed when operating certain circuits at lower pressures than the main circuit.
· Automatically adjusts secondary reduced pressures and then holds them at a set pressure level, even if there are fluctuations in the primary main circuit pressure.
· Connecting the remote control valve to the vent port enables remote control of pressure adjustment operations.
· The mounting surface for gasket mount types complies with ISO standards.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MG-03-20
MG-03X-20
MG-06-20
MG-06X-20
MG-10-20
MG-10X-20
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter (size) Pipe diameter Applicable Valve Type
Quote -033/8(C)G-G03-*-21
Quote 10031/2(C)G-G03-*-21
Quote -063/4(C)G-G06-*-21
Quote -061(C)G-G06-*-21
Quote -101 1/4(C)G-G10-*-21
Quote -101 1/2(C)G-G10-*-21

Loading...

  1. 1

Basic Information

Type Plate/Base Block

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)