(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Sequence Modular Valves

Sequence Modular Valves

A modularized pressure control valve that is used to maintain main circuit pressure and for sequential actuator operation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OQ-G01-P21-20
OQ-G01-P21-K-20
OQ-G01-P23-20
OQ-G01-P23-K-20
OQ-G03-P2A-50
OQ-G03-P2A-J50
OQ-G03-P2A-K-50
OQ-G03-P2A-K-J50
OQ-G03-P2C-50
OQ-G03-P2C-J50
OQ-G03-P2C-K-50
OQ-G03-P2C-K-J50
OQ-G03-P2E-50
OQ-G03-P2E-J50
OQ-G03-P2E-K-50
OQ-G03-P2E-K-J50
Part NumberVolume DiscountDays to ShipRoHSMax. Flow
(L /min)
Maximum Flow (Range)
(L /min)
Pressure Adjustment Range (Minimum)
(MPa)
Pressure Adjustment Range (Minimum) (Range)
(MPa)
Pressure Adjustment Range (Maximum)
(MPa)
Pressure Adjustment Range (Maximum) (Range)
(MPa)
Nominal Diameter (size) Max. Flow
(ℓ/min)
Pressure Adjustment Range
(MPa)
Design number Handle
40 Day(s) or more -4010~40 / 35~650.80.4~1.075.0~11.01/8400.8~720No
40 Day(s) or more 104010~40 / 35~650.80.4~1.075.0~11.01/8400.8~720Available
40 Day(s) or more 104010~40 / 35~653.52.0~3.5 / 3.0~2115.0~21.0 / 20.0~1/8403.5~2120No
40 Day(s) or more 104010~40 / 35~653.52.0~3.5 / 3.0~2115.0~21.0 / 20.0~1/8403.5~2120Available
40 Day(s) or more -8060~900.250~0.60.850~1.23/8800.25~0.8550No
40 Day(s) or more -8060~900.250~0.60.850~1.23/8800.25~0.85J50No
40 Day(s) or more -8060~900.250~0.60.850~1.23/8800.25~0.8550Available
40 Day(s) or more -8060~900.250~0.60.850~1.23/8800.25~0.85J50Available
40 Day(s) or more -8060~900.850.4~1.03.53.0~5.23/8800.85~3.550No
40 Day(s) or more 108060~900.850.4~1.03.53.0~5.23/8800.85~3.5J50No
40 Day(s) or more -8060~900.850.4~1.03.53.0~5.23/8800.85~3.550Available
40 Day(s) or more -8060~900.850.4~1.03.53.0~5.23/8800.85~3.5J50Available
40 Day(s) or more 108060~903.52.0~3.5 / 3.0~1410.0~16.03/8803.5~1450No
40 Day(s) or more -8060~903.52.0~3.5 / 3.0~1410.0~16.03/8803.5~14J50No
40 Day(s) or more 108060~903.52.0~3.5 / 3.0~1410.0~16.03/8803.5~1450Available
40 Day(s) or more -8060~903.52.0~3.5 / 3.0~1410.0~16.03/8803.5~14J50Available

Loading...

  1. 1

Basic Information

Types Modular Max. Operating Pressure(MPa) 25 Maximum Pressure Used (Range)(MPa) 20~
Max. Operating Pressure(MPa) 25 Control Port P Port