(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Flow Control Modular Valve (With Pressure/Temperature Compensation Mechanism)

Flow Control Modular Valve (With Pressure/Temperature Compensation Mechanism)

A modular valve with a pressure compensating mechanism to ensure that the controlled flow rate remains constant even if there are changes in the oil temperature, and remains stable even if there are changes in the oil pressure.

[Features]
· A modularized flow control valve that is used for controlling the speed of actuators.
· Available in a variety of models; including those with A/B port control, A or B port control, and P port control.
· Equipped with a pressure compensating mechanism which ensures that the controlled flow rate remains constant, even if there are changes in the oil pressure.
· Controlled flow rates remain stable, even if there are changes in the oil temperature.
· Features a maximum operating pressure of 21, 25, 35MPa (214, 255, 357kgf/cm2).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OCF-G01-A40-X-30
OCF-G01-A40-Y-30
OCF-G01-B40-X-30
OCF-G01-B40-Y-30
OCF-G01-W40-X-30
OCF-G01-W40-Y-30
OCF-G03-A60-X-50
OCF-G03-A60-X-J50
OCF-G03-A60-Y-50
OCF-G03-A60-Y-J50
OCF-G03-B60-X-50
OCF-G03-B60-X-J50
OCF-G03-B60-Y-50
OCF-G03-B60-Y-J50
OCF-G03-W60-X-50
OCF-G03-W60-X-J50
OCF-G03-W60-Y-50
OCF-G03-W60-Y-J50
OF-G01-P20-20
OF-G03-P60-50
OF-G03-P60-J50
OFH-G04-A200-X-10
OFH-G04-A200-Y-10
OFH-G04-B200-X-10
OFH-G04-B200-Y-10
OFH-G04-W200-X-10
OFH-G04-W200-Y-10
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter (size) Max. Operating Pressure
(MPa)
Check Valve Cracking Pressure
(MPa)
Control Port Maximum Control Flow Rate
(ℓ/min)
Control Method Design number Check Valve Specifications
40 Day(s) or more 101/8250.08A Port40Meter-In30AvailableStandard
40 Day(s) or more 101/8250.08A Port40Meter-Out30AvailableStandard
40 Day(s) or more 101/8250.08B port40Meter-In30AvailableStandard
40 Day(s) or more -1/8250.08B port40Meter-Out30AvailableStandard
40 Day(s) or more 101/8250.08A, B Both Ports40Meter-In30AvailableStandard
40 Day(s) or more -1/8250.08A, B Both Ports40Meter-Out30AvailableStandard
40 Day(s) or more -3/8250.1A Port60Meter-In50AvailableStandard
40 Day(s) or more 103/8250.1A Port60Meter-InJ50AvailableStandard
40 Day(s) or more -3/8250.1A Port60Meter-Out50AvailableStandard
40 Day(s) or more 103/8250.1A Port60Meter-OutJ50AvailableStandard
40 Day(s) or more -3/8250.1B port60Meter-In50AvailableStandard
40 Day(s) or more -3/8250.1B port60Meter-InJ50AvailableStandard
40 Day(s) or more -3/8250.1B port60Meter-Out50AvailableStandard
40 Day(s) or more -3/8250.1B port60Meter-OutJ50AvailableStandard
40 Day(s) or more -3/8250.1A, B Both Ports60Meter-In50AvailableStandard
13 Day(s) or more -3/8250.1A, B Both Ports60Meter-InJ50AvailableStandard
40 Day(s) or more -3/8250.1A, B Both Ports60Meter-Out50AvailableStandard
40 Day(s) or more -3/8250.1A, B Both Ports60Meter-OutJ50AvailableStandard
40 Day(s) or more 101/821-P Port20Not specified20NoStandard
40 Day(s) or more 103/825-P Port60Not specified50NoStandard
13 Day(s) or more -3/825-P Port60Not specifiedJ50NoStandard
40 Day(s) or more -1/2350.1A Port200Meter-In10AvailableM35 Series
40 Day(s) or more -1/2350.1A Port200Meter-Out10AvailableM35 Series
40 Day(s) or more 101/2350.1B port200Meter-In10AvailableM35 Series
40 Day(s) or more 101/2350.1B port200Meter-Out10AvailableM35 Series
13 Day(s) or more -1/2350.1A, B Both Ports200Meter-In10AvailableM35 Series
40 Day(s) or more -1/2350.1A, B Both Ports200Meter-Out10AvailableM35 Series

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)