(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Drive (Rod Tip Bracket), Double Knuckle Joint, JSI Series Cylinder Compatible

Auxiliary Drive (Rod Tip Bracket), Double Knuckle Joint, JSI Series Cylinder Compatible

Auxiliary drive (rod tip) double knuckle joint JSI series compatible cylinder manufactured by AirTAC which is well known for its high quality and high value is adapted.

(i)Caution

  • The manufacturer part number of the following products will be changed to the new part number in the future.
    There are no changes to specifications, dimensions, etc.

PDF

Drive Assist (Rod Tip Bracket), Clevis Knuckle Joint, JSI Series, Cylinder Compatible: related images

Part Number
F-M10X125Y
F-M14X150Y
F-M18X150Y
F-M22X150Y
F-M26X150Y
F-M27X200Y
F-M10125YJ
F-M14150YJ
F-M18150YJ
F-M22150YJ
F-M26150YJ
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew Standard
(mm)
Thread ridge Pitch
(mm)
Internal diameter of suitable cylinder
(mm)
1 Piece(s) 12 Day(s) or more -M101.2532
1 Piece(s) 12 Day(s) or more -M141.540
1 Piece(s) 12 Day(s) or more --1.550/63
1 Piece(s) 12 Day(s) or more -M221.580
1 Piece(s) 12 Day(s) or more -M261.5100
1 Piece(s) 19 Day(s) or more -M272125
1 Piece(s) 12 Day(s) or more 10M101.2532
1 Piece(s) 12 Day(s) or more 10M141.540
1 Piece(s) 12 Day(s) or more 10M181.550/63
1 Piece(s) 12 Day(s) or more 10M221.580
1 Piece(s) 12 Day(s) or more 10M261.5100

Loading...

  1. 1
 

Basic Information

Type Double Notched Knuckle Joint Suitable Cylinder Series JSI

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)