(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle pipe joint - Square and Round Separate-Type

Part Number

Configured Part Number is shown.

 
Part Number
SH10-290
SH12-290
SH13-290
SH15-290
SH16-290
SH19-290
SH20-290
SH25-290
SH1009-290
SH1210-290
SH1310-290
SH1312-290
SH1513-290
SH1615-290
SH1915-290
SH1916-290
SH2019-290
SH2519-290
SH2520-290
Part NumberMinimum order quantityVolume DiscountDays to ShipPost Dia.
(mm)
Combined-Post Dia. F P □B
1 Piece(s) 12 Day(s) or more 10Equal Dia.1113□10
1 Piece(s) 11 Day(s) or more 12Equal Dia.1215□12
1 Piece(s) 12 Day(s) or more 13Equal Dia.1215□13
1 Piece(s) 12 Day(s) or more 15Equal Dia.1420□15
1 Piece(s) 12 Day(s) or more 16Equal Dia.1420□16
1 Piece(s) 12 Day(s) or more 19.1Equal Dia.1724□19
1 Piece(s) 12 Day(s) or more 20Equal Dia.1724□20
1 Piece(s) 11 Day(s) or more 25.1Equal Dia.2030□25
1 Piece(s) 12 Day(s) or more 9Equal Dia. / Reducing1113□10
1 Piece(s) 12 Day(s) or more 10Equal Dia. / Reducing1215□12
1 Piece(s) 12 Day(s) or more 10Equal Dia. / Reducing1215□13
1 Piece(s) 12 Day(s) or more 12Equal Dia. / Reducing1215□13
1 Piece(s) 12 Day(s) or more 13Equal Dia. / Reducing1420□15
1 Piece(s) 12 Day(s) or more 15Equal Dia. / Reducing1420□16
1 Piece(s) 12 Day(s) or more 15Equal Dia. / Reducing1724□19
1 Piece(s) 12 Day(s) or more 16Equal Dia. / Reducing1724□19
1 Piece(s) 12 Day(s) or more 19.1Equal Dia. / Reducing1724□20
1 Piece(s) 12 Day(s) or more 19.1Equal Dia. / Reducing2030□25
1 Piece(s) 12 Day(s) or more 20Equal Dia. / Reducing2030□25

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round / Square Material Aluminum
Surface Treatment Clear Anodize Color White (Standard Product)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)