• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Curved Accordion Conveyor

Curved Accordion Conveyor

Expansion / contraction, and bending is possible with one unit. When storing too - space saving.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ACC-C
ACC-D
Part NumberVolume DiscountDays to ShipRoller Outer Dia. D
(Ø)
Roller Pitch P
(mm)
Machine Height H
(mm)
Specifications Machine Length L
(mm)
15 Day(s) or more 5760~130(Telescopic type)540~840Standard2000~4000
30 Day(s) or more 5030~135(Telescopic type)530~830Standard1100~3900

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Width W(mm) 560 Application For transporting small items / Medium Load
Frame Type Flexible Roller Type Straight

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)