(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Urethane Air Hose / Paint Hose Joint (AJU-03F)

Part Number

Configured Part Number is shown.

AJU-03F

Part Number
AJU-03F
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Hose Connection screw size Applicable Hose I.D. Material
1 Piece(s) 1 Day(s) AHU-8, PHU-8, THU-8G3/8 Cap Nutφ8.5 / 8.7 ~ 9-

Loading...

  1. 1

Basic Information

Spray Gun Type Related Parts for Spray Gun

Please check the type/dimensions/specifications of the part AJU-03F in the Urethane Air Hose / Paint Hose Joint series.

Products like this...

Part Number
AJU-02F
AJU-032F
AJU-032FN
AJU-03FN
PJU-02FN
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Hose Connection screw size Applicable Hose I.D. Material
1 Piece(s) 1 Day(s) AHU-6G1/4 Cap Nut--
1 Piece(s) 1 Day(s) AHU-8, PHU-8, THU-8G1/4 Cap Nutφ8.5 / 8.7 ~ 9-
1 Piece(s) 1 Day(s) AHU-8, PHU-8, THU-8G1/4 Cap Nutφ8.5 / 8.7 ~ 9Wetted Part SUS
1 Piece(s) 1 Day(s) AHU-8, PHU-8, THU-8G3/8 Cap Nutφ8.5 / 8.7 ~ 9Wetted Part SUS
1 Piece(s) 1 Day(s) EAHU-6, PHU-6, THU-6G1/4 Cap Nutφ6.2 ~ 6.5Wetted Part SUS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)