• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Thumb Knob (Chrysanthemum-Type, Black)

Thumb Knob (Chrysanthemum-Type, Black)

Body
[Type] Round shaped mounting section
[Type] Round female thread
[Type] Chrysanthemum Side part No processing Additional function None
[Materials] Delrin 500 main body
[Surface Treatment] None Mounting Portion
[Materials] Polyacetal mounting section
[Surface treatment] None Body outer diameter D (ø) 38 Knob
[Color] Black
[color]
[Unit of sale] Loose (available from 1 piece)

Part Number

Configured Part Number is shown.

Part Number
KNOBRB-POM-M6-12.0
KNOBRB-POM-M8-10.0
KNOBRB-POM-M10-12.5
Part NumberVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body Height H
(mm)
9 Day(s) or more 10M612
11 Day(s) or more 10M810
9 Day(s) or more 10M1012.5

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Mounting Section Type Female Thread Round Shape, Type Chrysanthemum Type
Side Machined No Additional Function No Main Body Material Delrin 500
Main Body, Surface Treatment No Mounting Section, Material Polyacetal Mounting Section, Surface Treatment No
Main Body, Outer Dia. D(Ø) 38 Knob Color Black Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)