Phillips Pan Head Screw P = 4 (SW+JIS Small, Flat W)【150-5,000 Pieces Per Package】

Phillips Pan Head Screw  P = 4 (SW+JIS Small, Flat W)

[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 2.6 3 4 5 6
[Length L (mm)] 5 6 8 10 12 14 15 16 20 25 30 35 40
[Pitch (mm)] 0.45 0.5 0.7 0.8 1
[Surface treatment] Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNHNDP4-ST3W-M2.6-6
CSPPNHNDP4-ST3W-M3-5
CSPPNHNDP4-ST3W-M3-6
CSPPNHNDP4-ST3W-M3-8
CSPPNHNDP4-ST3W-M3-10
CSPPNHNDP4-ST3W-M3-12
CSPPNHNDP4-ST3W-M3-15
CSPPNHNDP4-ST3W-M3-16
CSPPNHNDP4-ST3W-M3-20
CSPPNHNDP4-ST3W-M4-8
CSPPNHNDP4-ST3W-M4-10
CSPPNHNDP4-ST3W-M4-12
CSPPNHNDP4-ST3W-M4-16
CSPPNHNDP4-ST3W-M4-20
CSPPNHNDP4-ST3W-M4-25
CSPPNHNDP4-ST3W-M4-30
CSPPNHNDP4-ST3W-M4-35
CSPPNHNDP4-ST3W-M5-10
CSPPNHNDP4-ST3W-M5-14
CSPPNHNDP4-ST3W-M5-15
CSPPNHNDP4-ST3W-M5-16
CSPPNHNDP4-ST3W-M5-20
CSPPNHNDP4-ST3W-M6-12
CSPPNHNDP4-ST3W-M6-35
CSPPNHNDP4-STC-M2.6-6
CSPPNHNDP4-STC-M3-5
CSPPNHNDP4-STC-M3-6
CSPPNHNDP4-STC-M3-8
CSPPNHNDP4-STC-M3-10
CSPPNHNDP4-STC-M3-12
CSPPNHNDP4-STC-M3-15
CSPPNHNDP4-STC-M3-16
CSPPNHNDP4-STC-M3-20
CSPPNHNDP4-STC-M4-8
CSPPNHNDP4-STC-M4-10
CSPPNHNDP4-STC-M4-12
CSPPNHNDP4-STC-M4-16
CSPPNHNDP4-STC-M4-20
CSPPNHNDP4-STC-M4-25
CSPPNHNDP4-STC-M4-30
CSPPNHNDP4-STC-M4-35
CSPPNHNDP4-STC-M5-10
CSPPNHNDP4-STC-M5-14
CSPPNHNDP4-STC-M5-15
CSPPNHNDP4-STC-M5-16
CSPPNHNDP4-STC-M5-20
CSPPNHNDP4-STC-M6-12
CSPPNHNDP4-STC-M6-35
CSPPNHNDP4-STCB-M2.6-6
CSPPNHNDP4-STCB-M3-5
CSPPNHNDP4-STCB-M3-6
CSPPNHNDP4-STCB-M3-8
CSPPNHNDP4-STCB-M3-10
CSPPNHNDP4-STCB-M3-12
CSPPNHNDP4-STCB-M3-15
CSPPNHNDP4-STCB-M3-16
CSPPNHNDP4-STCB-M3-20
CSPPNHNDP4-STCB-M4-8
CSPPNHNDP4-STCB-M4-10
CSPPNHNDP4-STCB-M4-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

4,500 Pieces Per Package

18 Day(s) or more 2.660.45[Trivalent Chromate] Trivalent White

3,000 Pieces Per Package

18 Day(s) or more 350.5[Trivalent Chromate] Trivalent White

3,500 Pieces Per Package

18 Day(s) or more 360.5[Trivalent Chromate] Trivalent White

2,500 Pieces Per Package

18 Day(s) or more 380.5[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

18 Day(s) or more 3100.5[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

18 Day(s) or more 3120.5[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

12 Day(s) or more 3150.5[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

18 Day(s) or more 3160.5[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

18 Day(s) or more 3200.5[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

18 Day(s) or more 480.7[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

18 Day(s) or more 4100.7[Trivalent Chromate] Trivalent White

900 Pieces Per Package

18 Day(s) or more 4120.7[Trivalent Chromate] Trivalent White

800 Pieces Per Package

18 Day(s) or more 4160.7[Trivalent Chromate] Trivalent White

700 Pieces Per Package

18 Day(s) or more 4200.7[Trivalent Chromate] Trivalent White

600 Pieces Per Package

18 Day(s) or more 4250.7[Trivalent Chromate] Trivalent White

500 Pieces Per Package

18 Day(s) or more 4300.7[Trivalent Chromate] Trivalent White

400 Pieces Per Package

18 Day(s) or more 4350.7[Trivalent Chromate] Trivalent White

600 Pieces Per Package

18 Day(s) or more 5100.8[Trivalent Chromate] Trivalent White

500 Pieces Per Package

18 Day(s) or more 5140.8[Trivalent Chromate] Trivalent White

500 Pieces Per Package

18 Day(s) or more 5150.8[Trivalent Chromate] Trivalent White

500 Pieces Per Package

18 Day(s) or more 5160.8[Trivalent Chromate] Trivalent White

400 Pieces Per Package

18 Day(s) or more 5200.8[Trivalent Chromate] Trivalent White

400 Pieces Per Package

18 Day(s) or more 6121[Trivalent Chromate] Trivalent White

150 Pieces Per Package

18 Day(s) or more 6351[Trivalent Chromate] Trivalent White

5,000 Pieces Per Package

12 Day(s) or more 2.660.45[Chromate Plating] Chromate Plating

3,500 Pieces Per Package

12 Day(s) or more 350.5[Chromate Plating] Chromate Plating

3,500 Pieces Per Package

12 Day(s) or more 360.5[Chromate Plating] Chromate Plating

3,000 Pieces Per Package

12 Day(s) or more 380.5[Chromate Plating] Chromate Plating

2,500 Pieces Per Package

12 Day(s) or more 3100.5[Chromate Plating] Chromate Plating

2,000 Pieces Per Package

12 Day(s) or more 3120.5[Chromate Plating] Chromate Plating

1,500 Pieces Per Package

18 Day(s) or more 3150.5[Chromate Plating] Chromate Plating

1,500 Pieces Per Package

12 Day(s) or more 3160.5[Chromate Plating] Chromate Plating

1,200 Pieces Per Package

12 Day(s) or more 3200.5[Chromate Plating] Chromate Plating

1,200 Pieces Per Package

12 Day(s) or more 480.7[Chromate Plating] Chromate Plating

1,200 Pieces Per Package

12 Day(s) or more 4100.7[Chromate Plating] Chromate Plating

1,000 Pieces Per Package

12 Day(s) or more 4120.7[Chromate Plating] Chromate Plating

900 Pieces Per Package

12 Day(s) or more 4160.7[Chromate Plating] Chromate Plating

800 Pieces Per Package

12 Day(s) or more 4200.7[Chromate Plating] Chromate Plating

650 Pieces Per Package

12 Day(s) or more 4250.7[Chromate Plating] Chromate Plating

500 Pieces Per Package

12 Day(s) or more 4300.7[Chromate Plating] Chromate Plating

400 Pieces Per Package

12 Day(s) or more 4350.7[Chromate Plating] Chromate Plating

750 Pieces Per Package

12 Day(s) or more 5100.8[Chromate Plating] Chromate Plating

600 Pieces Per Package

12 Day(s) or more 5140.8[Chromate Plating] Chromate Plating

550 Pieces Per Package

12 Day(s) or more 5150.8[Chromate Plating] Chromate Plating

500 Pieces Per Package

12 Day(s) or more 5160.8[Chromate Plating] Chromate Plating

450 Pieces Per Package

12 Day(s) or more 5200.8[Chromate Plating] Chromate Plating

450 Pieces Per Package

12 Day(s) or more 6121[Chromate Plating] Chromate Plating

200 Pieces Per Package

18 Day(s) or more 6351[Chromate Plating] Chromate Plating

5,000 Pieces Per Package

18 Day(s) or more 2.660.45[Chromate Plating] Black Chromate

3,500 Pieces Per Package

18 Day(s) or more 350.5[Chromate Plating] Black Chromate

3,500 Pieces Per Package

18 Day(s) or more 360.5[Chromate Plating] Black Chromate

3,000 Pieces Per Package

18 Day(s) or more 380.5[Chromate Plating] Black Chromate

2,500 Pieces Per Package

18 Day(s) or more 3100.5[Chromate Plating] Black Chromate

2,000 Pieces Per Package

18 Day(s) or more 3120.5[Chromate Plating] Black Chromate

1,500 Pieces Per Package

18 Day(s) or more 3150.5[Chromate Plating] Black Chromate

1,500 Pieces Per Package

18 Day(s) or more 3160.5[Chromate Plating] Black Chromate

1,200 Pieces Per Package

18 Day(s) or more 3200.5[Chromate Plating] Black Chromate

1,200 Pieces Per Package

18 Day(s) or more 480.7[Chromate Plating] Black Chromate

1,200 Pieces Per Package

18 Day(s) or more 4100.7[Chromate Plating] Black Chromate

1,000 Pieces Per Package

18 Day(s) or more 4120.7[Chromate Plating] Black Chromate

Loading...

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Thread Type Metric coarse Tip Shape Flat End
Sales Unit Box/package Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)