(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Countersunk Head Self-Tapping Screw (D=7)【1-1,500 Pieces Per Package】

Small Countersunk Head Self-Tapping Screw (D=7)

[Nominal designation (M)] 4
[Detailed shape] Flat
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Usage] Standard
[Length L (mm)] 10 13 16 19 25 30 35
[Surface treatment] None, stainless plating, German brown plating, tin plating, black paint, head coating (matting), head coating (black) black paint, head coating (white)
[Sales unit] Loose (can be purchased individually) box / pack

Part Number

Configured Part Number is shown.

Part Number
CSPCSSD7-410-D4-10
CSPCSSD7-410-D4-13
CSPCSSD7-410-D4-16
CSPCSSD7-410-D4-19
CSPCSSD7-410-D4-25
CSPCSSD7-410-D4-30
CSPCSSD7-410-D4-35
CSPCSSD7-410GJB-D4-10
CSPCSSD7-410GJB-D4-13
CSPCSSD7-410GJB-D4-19
CSPCSSD7-410GJB-D4-25
CSPCSSD7-410GJB-D4-30
CSPCSSD7-410GJB-D4-35
CSPCSSD7-410GSN-D4-10
CSPCSSD7-410GSN-D4-13
CSPCSSD7-410TBS-D4-10
CSPCSSD7-410TBS-D4-13
CSPCSSD7-410TBS-D4-16
CSPCSSD7-410TBS-D4-19
CSPCSSD7-410TBS-D4-25
CSPCSSD7-410TBS-D4-30
CSPCSSD7-410TBS-D4-35
CSPCSSD7-410THB-D4-10
CSPCSSD7-410THBT-D4-10
CSPCSSD7-410THBT-D4-13
CSPCSSD7-410THBT-D4-25
CSPCSSD7-410THBT-D4-35
CSPCSSD7-410THW-D4-10
CSPCSSD7-410THW-D4-13
CSPCSSD7-410THW-D4-25
CSPCSSD7-410THW-D4-35
CSPCSSD7-410TSM-D4-10
CSPCSSD7-410TSM-D4-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s) 18 Day(s) or more 1010NoLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1013NoLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1016NoLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1019NoLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1025NoLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1030NoLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1035NoLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1010[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1013[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1019[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1025[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030[Copper Plating] German Brown platingBox/package

400 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1035[Copper Plating] German Brown platingBox/package

1,500 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1010[Tin Plating] Tin platingBox/package

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1013[Tin Plating] Tin platingBox/package

1,500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010[Black Painted] Black PaintBox/package
1 Piece(s) 18 Day(s) or more 1013[Black Painted] Black PaintLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1016[Black Painted] Black PaintLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1019[Black Painted] Black PaintLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1025[Black Painted] Black PaintLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1030[Black Painted] Black PaintLow Quantity (can be purchased from one)
1 Piece(s) 18 Day(s) or more 1035[Black Painted] Black PaintLow Quantity (can be purchased from one)

1,500 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1010[Black Painted] Head Paint (Matt Black)Box/package

1,500 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1010[Black Painted] Head Paint (Black)Box/package

1,000 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1013[Black Painted] Head Paint (Black)Box/package

500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1025[Black Painted] Head Paint (Black)Box/package

400 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1035[Black Painted] Head Paint (Black)Box/package

1,500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010[White Painted] Head Paint (White)Box/package

1,000 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1013[White Painted] Head Paint (White)Box/package

500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1025[White Painted] Head Paint (White)Box/package

400 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1035[White Painted] Head Paint (White)Box/package

1,500 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1010Stainless Steel PlatingBox/package

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 1013Stainless Steel PlatingBox/package

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUS410 Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)