(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pias DNH Screw for Steel House【1,000 Pieces Per Package】

Pias DNH Screw for Steel House

[Screw nominal designation (M)] 4.8
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Mount hole shape] None
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Standard
[Length] 19, 80

Part Number

Configured Part Number is shown.

HXNSFDNH-ST3W-D4.8-19

Part Number
HXNSFDNH-ST3W-D4.8-19
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.8 Length 19 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Mounting Hole Shape No
Sales Unit Box/package Thread ridge type Drill Screw Detailed Shape Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)