(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HEX Head ASL503MRX Screw with Seal Washer【150-200 Pieces Per Package】

HEX Head ASL503MRX Screw with Seal Washer

[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Additional shapes] Integrated washer
[Sales unit] box / pack
[Usage] Standard
[Nominal designation (M)] 5 6
[Length (mm)] 19 25 35 45

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
HXNTFSE-SUS-D6-25
HXNTFSE-SUS-D6-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm)

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1025

150 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1035

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Detailed Shape Standard Mounting Hole Shape No
Basic Shape Hex Material Stainless Steel Surface Treatment No
Thread Type Drill Screw Tip Shape Cone Point Additional Shape Washer Included
Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)