Flexible Head New Point Reamer Screw【300-500 Pieces Per Package】

Flexible Head New Point Reamer Screw

[Material] Steel SUS410
[Surface treatment] None, trivalent white,

Part Number

Configured Part Number is shown.

Part Number
CSPCSSRFLX-410-D4-28
CSPCSSRFLX-410-D4-32
CSPCSSRFLX-410-D4-40
CSPCSSRFLX-410-D4-45
CSPCSSRFLX-410-D4-50
CSPCSSRFLX-ST3W-D4-28
CSPCSSRFLX-ST3W-D4-32
CSPCSSRFLX-ST3W-D4-40
CSPCSSRFLX-ST3W-D4-45
CSPCSSRFLX-ST3W-D4-50
CSPCSSRFLX-ST3W-D5-40
CSPCSSRFLX-ST3W-D5-45
CSPCSSRFLX-ST3W-D5-50
CSPCSSRFLX-ST3W-D5-60
CSPCSSRFLX-ST3W-D5-70
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm) Material Surface Treatment

500 Pieces Per Package

12 Day(s) or more 428[Stainless] SUS410No

500 Pieces Per Package

12 Day(s) or more 432[Stainless] SUS410No

500 Pieces Per Package

12 Day(s) or more 440[Stainless] SUS410No

500 Pieces Per Package

12 Day(s) or more 445[Stainless] SUS410No

500 Pieces Per Package

12 Day(s) or more 450[Stainless] SUS410No

500 Pieces Per Package

12 Day(s) or more 428[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

12 Day(s) or more 432[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

12 Day(s) or more 440[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

12 Day(s) or more 445[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

8 Day(s) or more 450[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

12 Day(s) or more 540[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

12 Day(s) or more 545[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

12 Day(s) or more 550[Steel] Steel[Trivalent Chromate] Trivalent White

400 Pieces Per Package

12 Day(s) or more 560[Steel] Steel[Trivalent Chromate] Trivalent White

300 Pieces Per Package

12 Day(s) or more 570[Steel] Steel[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Other special shapes Sales Unit Box/package
Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)