(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Countersunk Head New Point Screw Coarse Thread【1,000-1,500 Pieces Per Package】

Small Countersunk Head New Point Screw Coarse Thread

[Nominal designation (M)] 4
[Detailed shape] Flat
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Surface treatment] None
[Thread ridge type] Self-drilling coarse thread
[Tip shape] Other / special
[Shape]
[Sales unit] box / pack
[Usage] Standard
[Length (mm)] 10 13 16 19 25

Part Number

Configured Part Number is shown.

Part Number
CSPCSNCNP-410-D4-13
CSPCSNCNP-410-D4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm)

1,500 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1013

1,000 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1016

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUS410 Surface Treatment No
Thread Type Drill Screw Coarse Tip Shape Other special shapes Sales Unit Box/package
Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)