Pan Head AZW Jack Point Screw with Seal Washer【1-700 Pieces Per Package】

Pan Head AZW Jack Point Screw with Seal Washer

[Material] Steel SUS410
[Surface treatment] None, trivalent white,

Part Number

Configured Part Number is shown.

Part Number
CSPPNSFJP-410-D4-16
CSPPNSFJP-410-D4-19
CSPPNSFJP-410-D4-25
CSPPNSFJP-410-D4-30
CSPPNSFJP-ST3W-D4-16
CSPPNSFJP-ST3W-D4-19
CSPPNSFJP-ST3W-D4-25
CSPPNSFJP-ST3W-D4-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm) Material Surface Treatment Sales Unit

700 Pieces Per Package

13 Day(s) or more 16[Stainless] SUS410NoBox/package
13 Day(s) or more 19[Stainless] SUS410NoLow Quantity (can be purchased from one)
13 Day(s) or more 25[Stainless] SUS410NoLow Quantity (can be purchased from one)
12 Day(s) or more 30[Stainless] SUS410NoLow Quantity (can be purchased from one)

700 Pieces Per Package

18 Day(s) or more 16[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

18 Day(s) or more 19[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

18 Day(s) or more 25[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

350 Pieces Per Package

18 Day(s) or more 30[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)