(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Jack Point Flat Modified Truss-Head【100-300 Pieces Per Package】

Jack Point Flat Modified Truss-Head

Screw head has drill cutting tip, and can be used in one-touch on 1.6 mm and over thickness sheet steel, open holes, tap and fasten. Screw tip (point) has a jackknife-like cutting bit, with long serration "Jack Point" drill.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
CSPFTRSF-ST3W-D5-35
CSPFTRSF-ST3W-D5-45
CSPFTRSF-ST3W-D5-55
CSPFTRSF-ST3W-D5-65
CSPFTRSF-ST3W-D5-105
CSPFTRSF-ST3W-D5-135
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm)

300 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1035

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1045

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1055

150 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1065

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10105

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10135

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Flat truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)