(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jack-Point Countersunk Small Head (D=6) Fine Thread

Jack-Point Countersunk Small Head (D=6) Fine Thread

Screw head has drill cutting tip, and can be used in one-touch on 1.6 mm and over thickness sheet steel, open holes, tap and fasten. Screw tip (point) has a jackknife-like cutting bit, with long serration "Jack Point" drill.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

CSPCSSJPD6-410-DS4-16

Part Number
CSPCSSJPD6-410-DS4-16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 18 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 16 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment No Thread Type Drill Screw Fine Tip Shape Other special shapes
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)