(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hex Socket Head Cap Screw P=2 (SW)【100-200 Pieces Per Package】

Hex Socket Head Cap Screw P=2 (SW)

[Detailed shape] Standard
[Mounting hole dimensions] Hex Socket
[Basic shape] Standard (Round)
[Materials] Steel
[Surface treatment] Black iron oxide coating
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 6 8 10
[Length L (mm)] 15 20 25 30 35 40
[Pitch (mm)] 1 1.25 1.5

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSHHFNB-ST-M6-15
CSHHFNB-ST-M6-20
CSHHFNB-ST-M6-25
CSHHFNB-ST-M8-20
CSHHFNB-ST-M8-25
CSHHFNB-ST-M8-30
CSHHFNB-ST-M8-35
CSHHFNB-ST-M8-40
CSHHFNB-ST-M10-20
CSHHFNB-ST-M10-25
CSHHFNB-ST-M10-30
CSHHFNB-ST-M10-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 106151

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 106201

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 106251

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 108201.25

200 Pieces Per Package

1 Pack(s) 18 Day(s) or more 108251.25

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more 108301.25

150 Pieces Per Package

1 Pack(s) 13 Day(s) or more 108351.25

150 Pieces Per Package

1 Pack(s) 18 Day(s) or more 108401.25

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010201.5

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010251.5

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010301.5

100 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1010351.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Steel Surface Treatment Black Oxide Coating Thread Type Metric coarse
Tip Shape Flat End Additional Shape Washer Included Sales Unit Box/package
Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)